Eaton shunt trip safety switch, 600 A, Three pole, 600 Vac, 250 Vdc, Alarm switch, 24 Vdc, 1 NO 1 NC, NEMA 4X, 304 stainless steel, Fusible, 600 V
| Product Name |
Eaton shunt trip safety switch
|
| Catalog Number |
STS366NW64
|
| UPC |
786685829197
|
| Product Length/Depth |
12.43 in
|
| Product Height |
62.97 in
|
| Product Width |
28.29 in
|
| Product Weight |
149 lb
|
| Certifications |
UL Listed
cUL Certified |
| Type |
Shunt trip safety switch
|
| Amperage Rating |
600A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Auxiliary contacts |
Alarm switch
|
| Coil voltage |
24 Vdc
|
| Contact configuration |
1 NO 1 NC
|
| Enclosure |
NEMA 4X
|
| Enclosure material |
304 stainless steel
|
| Protection |
Fusible
|
| Voltage - max |
600 V
|