La photo est représentative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, T shape, 2"
| Product Name | 
                                                Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
                                             | 
| Catalog Number | 
                                                T67
                                             | 
| UPC | 
                                                782274628103
                                             | 
| Product Length/Depth | 
                                                9.19 in
                                             | 
| Product Height | 
                                                4.13 in
                                             | 
| Product Width | 
                                                3.13 in
                                             | 
| Product Weight | 
                                                5.4 lb
                                             | 
| Area classification | 
                                                Ordinary/Non-Hazardous Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| Material | 
                                                Feraloy iron alloy
                                             | 
| Shape | 
                                                T
                                             | 
| Trade size | 
                                                2"
                                             |