Eaton Crouse-Hinds series octagon outlet box, (3)1/2", (2)3/4" bottom KOs, 4" box, Stud brkt, Red, Conduit (no clamps), Welded, 2-1/8" depth, (2) 3/4" end KOs, Steel, (2) 1/2" side KOs, Ground screw w/ pigtail lead, 21.5 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series octagon outlet box
|
| Catalog Number |
TP292PFRED
|
| UPC |
662279176208
|
| Product Length/Depth |
2.25 in
|
| Product Height |
4 in
|
| Product Width |
4 in
|
| Product Weight |
0.65 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Depth |
2-1/8"
|
| Capacity |
21.5 cubic inch capacity
|
| Construction |
Welded
|
| Bottom Knockouts |
(3) 1/2", (2) 3/4"
|
| End Knockouts |
(2) 3/4"
|
| Side knockouts |
(2) 1/2"
|
| Bracket or nails |
Stud bracket
|
| Conduit/cable |
Conduit (no clamps)
|
| Color |
Red
|
| Material |
Steel
|
| Special features |
Includes ground screw with pigtail lead
|