Transient Voltage Surge Suppressor, Surge protection limiter, With printed circuit board tabs, 5A, 600 Vac, 200000A (RMS symmetrical) interrupt rating, Melamine Tube, nickel-plated brass endcaps, Tubular end X tubular end connection, 5,000A
| Product Name |
Eaton surge protection
|
| Catalog Number |
TVSS-5
|
| UPC |
051712507714
|
| Product Length/Depth |
1.54 in
|
| Product Height |
0.46 in
|
| Product Width |
0.46 in
|
| Product Weight |
0.19 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
5A
|
| Voltage rating |
600 V
|
| Connection |
Tubular end x tubular end
|
| Surge current |
5,000A
|
| Material |
Nickel-plated brass endcaps
Melamine tube |
| Type |
Surge protection limiter
|
| Special features |
With printed circuit board tabs
|
| Application |
Protection of TVSS system
|