Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

XS25

Fuse-link, low voltage, 25 A, AC 440 V, BS88/F3, 27 x 80 mm, gL/gG, BS

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XS25
EAN
5027590515320
Product Length/Depth
27 mm
Product Height
27 mm
Product Width
80 mm
Product Weight
104.1 g
Compliances
CE
RoHS Compliant
Certifications
BS88-2
IEC 60269-2

Caractéristiques du produit

Amperage Rating
25 A
Fitted with:
Offset bladed tags
Current type
AC
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
440 V
Class
Class gG/gL
Fuse type
XS
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
BS88/F3
Construction size
F3
Fuse shape
Offset bladed tags
Voltage type
AC
Suitable for
SC125 Safeclip fuse holder
Voltage rating
440 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Exporter les caractéristiques du produit