Dokument herunterladen () von 20
Abgekündigt

163550
Modellcode: PIFT0L331C105BMCE

Eaton Fuse switch disconnector, Three-pole, NH00, 55 kA, Bolt connection, L331C105BMCE

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
163550
EAN
4015081600809
Product Length/Depth
590 mm
Product Height
49.5 mm
Product Width
280 mm
Product Weight
5.215 kg
Compliances
RoHS conform
Certifications
CE
Model Code
PIFT0L331C105BMCE

Produktspezifikationen

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
160 A
Rated uninterrupted current (Iu)
160 A
Conditioned rated short-circuit current Iq
55 kA
With error protection
Yes
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Bolt connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
55 kA
Suitable for fuses
NH00
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Produktspezifikation exportieren

Installationsanleitung

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.