Knowledge-Suche
Dokument herunterladen () von 20

A200612-1

Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug contact, Up to 545A continuous, 350-500 kcmil, Double set screw, Brass, Male, Non-vulcanized, 600 Vac/dc

General Specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug contact
Catalog Number
A200612-1
UPC
662275105028
Product Length/Depth
7 in
Product Height
2.69 in
Product Width
2.69 in
Product Weight
1 lb

Produktspezifikationen

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Non-vulcanized
Amperage Rating
Up to 545A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
350-500 kcmil
Connection type
Double set screw
Gender
Male

Produktspezifikation exportieren

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.