The simple design and quick-element access of the AFC-Series Tubular Backwash Filter can significantly reduce the time and effort required to maintain, change elements and reconnect the unit's valves.
The AFC-Series tubular backwash filter is optimal for applications that demand high-pressure operation, up to 1,000 psi and scalable flexibility. Systems are available in single, duo, and multiplex configurations.
Applications:
| 1100 | 1500 | 2200 | 3300 | |||||
| Body Inlet/Outlet Size - in (mm) | 1 (25.4) | 1.5 (38.1) | 2 (50.8) | 3 (76.2) | ||||
| Body Diameter - in (mm) | 2.875 (73) | 3.5 (88.9) | 4.5 (114.3) | 4.5 (114.3) | ||||
| Screen Length - in (mm) | 12 (304.8) 18 (457.2) |
24 (381) 36 (914.4) |
18 (457.2) 36 (914.4) |
18 (457.2) 36 (914.4) |
||||
| Element Styles Available - in (mm) | 2 (50.8) dia. single | 2.25 (57.1) dia. single | 3.25 (82.8) dia. single, Tri-Cluster, Accuflux - 7 | 3.25 (82.8) dia. single, Tri-Cluster, Accuflux - 7 | ||||
| Pressure Rating - psi (bar) | 150 (10.3) 250 (17.2) |
150 (10.3) 250 (17.2) |
150 (10.3) 250 (17.2) 350 (24.1), 740 (51.7), +1000 (101.3) |
150 (10.3) | ||||
| Total Volumetric Capacity - Model #’s | 1112 | 1118 | 1524 | 1536 | 2218 | 2236 | 3318 | 3336 |
Single Unit - gal (l) Duo-Unit - gal (l) |
0.4 (1.5) 0.8 (3.0) |
0.5 (1.9) 1 (3.8) |
1 (3.8) 2 (7.6) |
1.4 (5.3) 2.8 (10.6) |
1.3 (4.9) 2.6 (9.8) |
2.4 (9.1) 4.8 (18.2) |
1.3 (4.9) 2.6 (9.8) |
2.4 (9.1) 4.8 (18.2) |
Single Unit Weight - lbs (kg) Duo Unit Weight - lbs (kg) |
15 (6.8) 80 (36.3) |
18 (8.2) 90 (40.8) |
25 (11.3) 110 (49.9) |
30 (13.6) 125 (56.7) |
35 (15.9) 140 (63.5) |
40 (18.1) 160 (72.6) |
40 (18.1) 180 (81.6) |
45 (20.4) 300 (136.0) |
Drain Size - in (mm) |
Standard 0.75 (19) |
Straight-Thru 0.5 (12.7) |
Standard 0.75 (19) |
Straight-Thru 0.5 (12.7) |
Standard 1.25 (31.75) |
Straight-Thru 0.5 (12.7) |
Straight-Thru 0.5 (12.7) |
Straight-Thru 0.5 (12.7) |
| 1100 | 2200 | 3300 | |
| Body Inlet/Outlet Size - in (mm) | 1 (25.4) | 2 (50.8) | 3 (76.2) |
| Inlet/Outlet Header Size - in (mm) | 3 (76.2) 4 (101.8) |
3 (76.2) 4 (101.8) 6 (152.4) 8 (203.2) 10 (254.0) 12 (304.8) |
3 (76.2) 4 (101.8) 6 (152.4) 8 (203.2) 10 (254.0) 12 (304.8) |
| Body Diameter - in (mm) | 2.875 (73) | 4.25 (114.3) | 4.25 (114.3) |
| Screen Length - in (mm) | 18 (457.2) | 36 (914.4) | 36 (914.4) |
| Element Styles Available - in (mm) | 2 (50.8) diameter single | 3.25 (82.3) diameter single, Tri-Cluster, Accuflux - 7 | 3.25 (82.3) diameter single, Tri-Cluster, Accuflux - 7 |
| Pressure Rating - psi (bar) | 150 (10.3) 250 (17.2) |
1000 (101.3) | 150 psi (10.3 bar) |
| Air Requirement (Automated Units) | 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing | 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing | 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing |
| Electrical Requirement (Automated Units) |
110/220 V, 50/60 Hz, single phase | 110/220 V, 50/60 Hz, single phase | 110/220 V, 50/60 Hz, single phase |