Eaton’s Cooper Power series three-phase smart transformers transform more than just voltage, they are changing the face of asset control and management. Utilizing microprocessor-based control schemes the smart vacuum fault interrupter (VFI) transformer offers extensive monitoring options, transformer and loop sectionalizing, fault event recording, zone interlocking, directional protection, data exporting and more. Paired with the integral VFI or upstream breaker/recloser the smart transformer significantly reduces impact on the transformer and adjacent equipment.
| Available in kVA range | 150 kVA to 12,500 kVA |
| Primary configuration | Delta or Wye connected |
| Primary voltage | 2400 V to 34,500 V |
| Secondary voltage | 208Y/120 V to 14, 400 V |
| Basic Impulse Level (BIL) | Up to 150 kV |
| Temperature rise | 55 °C, 65 °C or 75 °C (PEAK) rise ratings available |
| Vacuum fault interrupter rating | 900 A cont up to 35 kV |
| Interrupt rating | 12.5 kA at 15/25/35 kV or 16 kA at 15 kV |
| Additional interrupt | Up to 50 kA when coordinated with ELSP current limiting fuses |
| ANSI/IEEE |
C57.12.00, C57.12.34 and C57.12.36 |
| CSA |
C227.4 or C88-M90 |
| NEMA (sound level) |
NEMA TR-1 |
| Third-party approval/recognition | FM Global (Indoor & Outdoor), UL/cUL |
| Layout |
Padmount or substation |
| Tank and cabinet material |
Mild or stainless steel (304L) |
| Enclosure environment |
Indoor and outdoor |
| Control relay control box |
NEMA 4X UL listed |
| Power direction |
Step-down and step-up (when specified) |
| Overcurrent protection |
Vacuum fault interrupter |
| Motor operator |
Remote reset of VFI (optional) |
| Microprocessor relay |
Eaton E-Series, SEL or specified |
| Integral UPS |
24-hr battery backup |
| Integral sensors |
CTs (optional: PTs, thermal, pressure, fluid, etc.) |
| Relay communication available | As specified - Modbus, DNP3, IEC 61850, RJ-45, RS-485, other |