Eaton’s Cooper Power series three-phase Vacuum Fault Interrupter (VFI) transformer performs double duty in a single, compact and cost-effective package. Combining a conventional pad-mounted transformer with the proven VFI, the unit provides both voltage transformation and transformer/loop overcurrent protection in a design that simplifies installation, reduces costs and requires less real estate.
Available in kVA range |
45 kVA to 12,000 kVA |
Primary configuration |
Delta or Wye connected |
Primary voltage |
2400 V-34,500 V |
Secondary voltage |
208Y/120 V to 14,400 V |
Basic Impulse Level |
Up to 150kV |
ANSI/IEEE |
C57.12.00 and C57.12.36 |
CSA |
C88-M90 |
NEMA (sound level) |
NEMA TR-1 |
Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
Layout |
Compartmental type |
Tamper resistance |
Three-point latching and padlock system with recessed penta-head bolts |
Enclosure integrity |
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction) |
Material |
Mild or stainless steel (304L |
Enclosure environment |
Indoor and outdoor |
Insulating medium |
Air |
Distribution transformer |
Three-phase substation |
Install location |
Indoor and outdoor |
Power direction |
Step-down & step-up |
Overcurrent protection |
Vacuum Fault Interrupter (VFI) |
Motor operator |
Remote reset of VFI (optional) |