Eaton’s Cooper Power series substation transformers are built with unprecedented quality and attention to detail, meeting a vast range of customer specifications and applications. Designed for both new installations and retrofit solutions, these substation transformers are optimized to perform in the most rigorous sectors of industry and are designed to last. Transformers can be filled with FR3 fluid, offering fire safety and extended life or with conventional mineral oil for common applications.
Base kVA |
300 kVA to 12,500 kVA |
Primary voltage* |
2400 V to 46,000 V |
Secondary voltage |
120 V to 24,940 V |
Basic Impulse Level (BIL) |
30 kV to 250 kV |
Fluids |
FR3 or mineral oil |
Additional forced-air ratings |
+15%, +25%, +33% to base kVA |
ANSI/IEEE |
C57.12.00 and C57.12.36 |
CSA |
C88-M90 |
NEMA (sound level) |
NEMA TR-1 |
Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
Layout |
Cover or sidewall terminals |
Air terminal chambers |
Three-point latching and padlock system with recessed penta-head bolts |
Close-coupling |
Standard flanges and throats |
Specialty coordination |
Custom gear connections |
Enclosure integrity |
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction) |
Material |
Mild or stainless steel (304L) |
Enclosure environment |
Indoor and outdoor |
Distribution/small power transformer |
Substation style transformers |
Install location |
Indoor and outdoor |
Power direction |
Step-down and step-up |
Specialty designs |
Motor loads, harmonics, rectifier duty, K-factor and more |