Eaton’s Cooper Power series VFI substation transformer combines a conventional distribution transformer with a vacuum fault interrupter (VFI) — delivering both voltage transformation and transformer overcurrent protection in a single space- and money- saving package. Transformers intended for indoor use are filled with safe, efficient FR3 dielectric fluid, offering enhanced fire protection and longer lifespan.
Available in kVA range |
45kVA to 12,000kVA |
Primary configuration |
Delta or Wye connected |
Primary voltage |
2400 V-34,500 V |
Secondary voltage |
208Y/120 V to 14,400 V |
Basic Impulse Level |
Up to 150kV |
ANSI/IEEE |
C57.12.00 and C57.12.36 |
CSA |
C88-M90 |
NEMA (sound level) |
NEMA TR-1 |
Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
Tamper resistance |
Three-point latching and padlock system with recessed penta-head bolts |
Enclosure integrity |
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction) |
Material |
Mild or stainless steel (304L) |
Enclosure environment |
Indoor and outdoor |
Insulating medium |
Air |
Distribution transformer |
Three-phase substation |
Install location |
Indoor and outdoor |
Power direction |
Step-down and step-up |
Overcurrent protection |
Vacuum Fault Interrupter (VFI) |
Motor operator | Remote reset of VFI (optional) |