Download document () of 20

123501
Model code: IZMX16N4-U06F

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 630 A, Icu (<= 440V/690V 42/42): 50 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 315 A - 630 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123501
Model Code
IZMX16N4-U06F
EAN
4015081211067
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
630 A
Mounting Method
Fixed
Number of poles
Four-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification