Download document () of 20

184139
Model code: IZMX-DEG40-W-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Spare door seal, Replacement door escutcheon with gasket IP31, For use with IZMX40…W, INX40…W

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184139
Model Code
IZMX-DEG40-W-1
EAN
4015081783366
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
300 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40…W
INX40…W
Accessory/spare part type
Accessory
Other
Spare part
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • Replacement door escutcheon with gasket IP31
  • Spare part; supplied as standard with every breaker.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.