Download document () of 20

SMS2PDH3

Flame retardant plug with integrated strain relief hood; SMS2PDH3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS2PDH3
Product Length/Depth
57.1 mm
Product Height
16.4 mm
Product Width
14.1 mm
Product Weight
4.1 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Fire & Smoke
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
2
Number of cavity #16
2

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.