Male free hanging receptacle, IP65; UTG12448PH
| Product Name |
Eaton Souriau UTG series metal and plastic connector for heavy use
|
| Catalog Number |
UTG12448PH
|
| Fitted with: |
First mate last break capability(optional)
Last mate first break capability(optional) |
| Environmental conditions |
REACH
Flammability rating UL94 V0 RoHS |
| Connector accessory option |
Not delivered, to be ordered separately
|
| Connector type |
Receptacle
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Contact type |
Crimp
|
| Coupling type |
1/3 Bayonet
|
| Degree of protection |
IP65
|
| Insert material |
Polyamide
|
| Layout |
48
|
| Shell material |
Metal & Plastic
|
| Shell size |
24
|
| Mating cycles |
500
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
In-Line Receptacle
|
| Number Of Contacts |
48
|
| Number of cavity #16 |
48
|
| Salt spray |
48 hour
|