Download document () of 20

UTS6FC128PW

Plastic plug, with conduit adapter, for 8 male contacts, IP68/69K, keying W; UTS6FC128PW

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC128PW
Product Length/Depth
61 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
27.47 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
10 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
Fire & Smoke
RoHS
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Flammability rating UL94 V0
REACH
Environmental resistance
Resistant against gasoline
Resistant against basic bath
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against acid bath
Test current
10 A UL
10 A IEC
7 A CSA
Test voltage
500 V UL
80 V IEC
500 V CSA
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #16
8
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.