Knowledge Search
Download document () of 20
We make what matters work*
Variable frequency drives

PowerXL DG1 general purpose variable frequency drives

Demand more flexibility. 

Eaton's PowerXL DG1 general purpose drives are engineered for today’s demanding commercial and industrial applications. With an industry leading energy efficiency algorithm, high short-circuit current rating and robust design, the DG1 offers customers increased efficiency, safety and reliability.

Demand real-time irrigation 

Meet our PowerXL DG1 pump panel: A three-phase variable frequency drive for your motor-driven irrigation equipment.

Water and wastewater treatment plants modernization and upgrades

Water/Wastewater treatment plants (WWTP)

See how upgrading electrical systems, including VFDs, helps reduce power and service disruptions and increases equipment life expectancy when modernizing a WWTP.

WWTP modernizations and upgrades

Core features of the PowerXL DG general purpose VFD

  • Ease of use: Easy Startup Wizard, PC Tool software, four built-in applications, diagnostics, local/remote button, removable keypad with copy/paste functionality
  • Space-savings: Compact size, open Type 12 option, on-board communication and I/O
  • Energy optimization: Active energy control algorithm, 5% DC choke, input surge protection, EMI/RFI filter built-in
  • Reliability: High overload (CT) and low overload (VT) rated, conformal coated boards, brake chopper circuit, durable metal power section, 50°C rating (60°C de-rating), removable keypad rated IP54
  • Certifications: UL, CE, cUL, RoHS, C-Tick

Save up to 10% more on energy costs above a standard drive with our patented Active Energy Control

Active Energy Control reduces the output and motor current as much as possible while ensuring the motor continues to spin at the required speed.

Watch the video to learn more.

    Get up to speed on the latest energy management techniques for your application

    Download the white paper to better understand available options for managing system energy consumption.

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links

    Resources: PowerXL DG1 general purpose variable frequency drives

    X
    Download Close