Vidensøgning
Download dokument () af 20
Ekkolod og horn

FHF Alpha 1, 2, 3, and 4 Weatherproof Obstruction Lights

Eaton’s FHF Skyline Alpha range comprises of 4 different model obstruction lights for vibration-proof mounting, designed specifically for industrial areas.

The devices are constructed from a solid rubber housing with a fitted red cap. LED technology enables a nearly maintenance-free operation and extremely long-life cycle. The 4 model options allow for different installations and all are available with supply voltage 24 VDC and 115/230 VAC. 

The Skyline Alpha 1 is our basic version without additional mounting, the Skyline Alpha 2 is fitted with a mounting bracket and 1 m cable. The skyline Alpha 3 includes a mounting bracket and a connection box which provides an easy and low-cost installation. The Skyline Alpha 4 is the optimal choice, comprising two lights pre-installed on a dual arm with an easy connection to the connection box. The range has multiple options to suit your application requirements, for details see datasheet.

Versatile
4 different model range
Low maintenance
Device equipped with LED long-life technology
Durable
Solid rubber housing

Design Features

  • Marking of aviation obstacles
  • According to ICAO, Annex 14
  • LED-technology
  • Corrosion-free
  • Model diversity
  • Long life-cycle
  • Alpha 4R model with redundancy circuit and easy monitoring

Standard Materials

  • Housing: elastic TPF (solid rubber)
Specifikationer

Ordering Requirements  Alpha 1, 2, 3 & 4 - EN

dsfh071-en-fhf-skyline-alpha-config-options.png

Ordering Requirements Alpha 1, 2, 3 & 4 - DE

dsfh071-de-fhf-skyline-alpha-config-options.png