Vidensøgning
Download dokument () af 20
Ekkolod og horn

FHF AX03 and AX05 Weatherproof 32 Tone Sounder

Eaton’s FHF AX03 and AX05 sounders are a compact and high-volume output range. Designed for use in harsh environments in industrial areas, with the ability to perform indoors and outdoors.

The sounders housing consists of ABS, a robust and reliable material which prevents corrosion. The range is equipped with 32 different tones which are suitable for universal use, each are available as AC or DC versions. Plesse see the datasheets for details on different enclosure sizes and outputs.

Suit your application
32 tones, user selectable
Optional Voltage
Models in AC and DC
Robust
Durable ABS housing

Design Features

  • AC and DC versions
  • High sound level of up to 112 dB(A)
  • Low current consumption
  • Choice of 32 different signal tones
  • Steady frequency rate
  • Robust and reliable

Standard Materials

  • Housing: ABS
Specifikationer

Ordering Requirements AX03 and AX05 - EN

dsfh064-en-fhf-ax03-and-ax05-sounder-config-options.png

Ordering Requirements AX03 and AX05 - DE

dsfh064-de-fhf-ax03-and-ax05-sounder-config-options.png