Vidensøgning
Download dokument () af 20
Udgået
Ekkolod og horn

FHF BLG10 LED Weatherproof Strobe Light

Eaton’s FHF BLG 10 LED range is a weatherproof optical signalling device designed specifically for industrial areas which are exposed to vibrations. Applications which involve machines, vehicles, and crane installations.

The strobe light housing is made from a solid rubber meeting ingress protection IP 67 and finished with an impact-resistant polycarbonate cap. The structure ensures a corrosion-free product and is suitable for indoor and outdoor applications.

The LED strobe light offers a multi-voltage version ranging from 24 to 240 V in both AC and DC voltage. The range has the option of different coloured caps to help meet your requirements.

For high vibration environments
Solid rubber housing with ingress protection IP 67
Multi-voltage
Options in 24 to 240 V in both AC and DC voltage
Long life-cycle
LED technology

Design Features

  • Vibration-resistant solid rubber housing
  • Ingress protection IP 67
  • Protection class II
  • Long life-cycle
  • Multi voltage version with 24-240 V AC/DC

Standard Materials

  • Housing: solid, vibration-rersistant rubber
Specifikationer

Ordering Requirements BLG10 - EN

dsfh085-en-fhf-blg-10-led-beacon-config-options.png

Ordering Requirements BLG10 - DE

dsfh085-de-fhf-blg-10-led-beacon-config-options.png
Download links
X
Download Close