Vidensøgning
Download dokument () af 20
Ekkolod og horn

FHF BLS Weatherproof Strobe Light

Eaton’s FHF BLS is a weatherproof strobe light used as an optical signalling device in harsh environments such as industrial areas. 

The strobe light housing is made of impact-resistant thermoplastic, a durable plastic which performs in rough conditions. The cap is manufactured from impact-resistant plexiglass to ensure a corrosion-free product. The range has the option of flash energy of 5 or 15 joules for continuous operation and has a compensation value to prevent condensation water.

The BLS is available in 5 different colours and achieves an extremely wide light dispersion to meet your application requirements. With a compact and small design the strobe light provides an easy installation process with minimal maintenance required.

Robust
Impact-resistant thermoplastic housing
Versatile
Available in 5 different colours to suit application
Compact
Easy to install in small spaces

Design Features

  • Compensation valve to prevent condensation water
  • Flash energy 5 Joule, 15 Joule
  • Flash frequency 60/min.
  • Continuous operation

Standard Materials

  • Housing: thermoplastic (ABS), impact-resistant
Specifikationer

Ordering Requirements BLS - EN

dsfh041-en-fhf-bls-beacon-config-options.png

Ordering Requirements BLS - DE

dsfh041-de-fhf-bls-beacon-config-options.png
Download links
X
Download Close