Vidensøgning
Download dokument () af 20
Ekkolod og horn

FHF BZ2 Explosion-proof Strobe Light

Eaton’s FHF BZ2/BD22 range is an ex-strobe beacon suitable for use in potentially explosive gas and dust atmospheres. Suitable for areas in zones 2 and 22 such as onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon sturdy housing is manufactured from impact-resistant polycarbonate. With a protection class of IP 66 for indoor and is suitable for outdoor applications. 

The BZ2/BD22 strobe light is activated by connecting the supply voltage and offers different dome colour options to suit your requirements.

Highly Certified
For use in potentially explosive atmospheres
IP rated
Ingress protection IP 66
Easy installation
One assembly, pre-wired and ready to mount

Design Features

  • II 3 G Ex nR IIC T5 Gc
    II 3 D Ex tc IIIC T85 °C Dc
    -20 °C ≤ Ta ≤ +50 °C (bei 12 VDC/24 VDC)
  • II 3 G Ex nR IIC T4 Gc
    II 3 D Ex tc IIIC T85 °C Dc
    -20 °C ≤ Ta ≤ +40 °C (bei 120 VAC/230 VAC)
  • Ingress protection IP 66
  • Flash energy 15 joule
  • Protection class II

Standard Materials

  • Housing: impact-resistant polycarbonate
Specifikationer

Ordering Requirements BZ2 - EN

dsfh027-en-fhf-bz2-ex-strobe-light.png

Ordering Requirements BZ2 - DE

dsfh027-de-fhf-bz2-bd-22-ex-strobe-config-options.png
Download links
X
Download Close