Vidensøgning
Download dokument () af 20
Ekkolod og horn

FHF DEV20 explosion-proof Sounder

Eaton’s FHF dEV20 sounder range is designed for use in potentially explosive atmospheres. With a high weatherproof rating, it can cope with the harsh environmental conditions found offshore and onshore in the oil, gas, and petrochemical industries.

The dEV20 sounder consists of a pressure-resistant housing made of seawater-resistant aluminium to meet ingress protection IP 66. Its sound conductor is made of impact-resistant plastics and is suitable for indoor and outdoor applications in zones 1, 2, 21 and 22. Equipped with 32 signal tones and a compact design this sounder range is easy to install and maintain.

Reliable
High ingress protection to endure harsh environmental conditions
Safety
For use in potentially explosive atmospheres and harsh environments
Versatile
32 tones, user selectable

Design Features

  • Volume: up to approx. 115 dB(A)
  • 32 tone variants, 2-stage alarm
  • Adjustable volume (3 steps à 10 dB)
  • Aluminium housing, Polyamide cap
  • Protection type: II 2 G Ex d e IIB + H2 T6 Gb
    II 2 D Ex tb IIIC T85ºC Db
  • Ingress protection IP 66
  • Terminal compartment “increased safety”

Standard Materials

  • Housing: Copper-free, seawater-resistant aluminium
  • Cap: Polyamide (black)
Specifikationer

Ordering Requirements DEV20 - EN

dsfh044-en-fhf-dev20-ex-sounder-config-options.png

Ordering Requirements DEV20 - DE

dsfh044-de-fhf-dev20-ex-sounder-config-options.png