Vidensøgning
Download dokument () af 20
Ekkolod og horn

FHF GH2 Multi colour LED Activeline

Eaton’s FHF GH2 range is a multicolour signal light with LED technology designed for use in harsh conditions within industrials areas.

Manufactured fromi mpact-resistant thermoplastic and finished with a polycarbonate cap. The GH2 is compact and has an easy installation process which is space-saving.

With a possible 5 different signalling colours red, amber, green, blue, and white and 3 signal mode options (strobe, blinking and continuous) it can fulfil a wide range of signalling purposes. The range has an extremely long life-cycle due to the use of LED technology and has a low energy consumption reducing your overall costs.

Resilience
Corrosion resistant for harsh conditions
Cost savings
LED technology uses low energy consumption
Versatile
5 available signalling colour options

Design Features

  • 5 different signal colours in just one lamp
  • 3 signal modes (strobe light, blinking light, continuous light)
  • Space-saving installation
  • Extremely long life-cycle thanks to LED technology
  • Low energy consumption

Standard Materials

  • Housing: thermoplastic
  • Cap: polycarbonate
Specifikationer

Ordering Requirements GH2 - EN

dsfh035-en-fhf-gh2-activeline-led-beacon-config-options.png

Ordering Requirements GH2 - DE

dsfh035-de-fhf-gh2-activeline-led-beacon-config-options.png
Download links
X
Download Close