Vidensøgning
Download dokument () af 20
Kabelforskruninger og ledningsgreb

CEAG Trumpet Non-metallic Non-armored Gland

For use with non-armored cable, Crouse-Hinds series Trumpet non-metallic and non-armored glands are installed to form a weatherproof seal on the outer sheath of the cable.

Certifications and compliances

ATEX Certificate No.: PTB 00 ATEX 3121

  • II 2 G Ex e II / II 2 D Ex tD A21 IP66

IECEx Certificate No.: IECEx BKI 08.0007

  • Ex e II / Ex tD A21 IP66 T85°C

Environmental Rating

  • IP66

Design features

  • Large cable connection area
  • Low torque required for tightening
  • Integrated sealing lip on thread

Standard materials

  • Gland – polyamide
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner