Vidensøgning
Download dokument () af 20
CCTV-produkter

Oxalis XP Ex Optical PTZ Camera Range

This pan, tilt & zoom family of explosion proof optical cameras offers the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification to find the perfect camera size for your application. The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area. 

Made from 316L electro-polished stainless steel and designed specifically for use in hazardous areas, it's hard wearing and corrosion resistant.

A PTZ camera station suitable for a variety of applications found onshore & offshore in oil & gas, marine, chemical and wind.

Ultimate flexibility
With two enclosure sizes available, choice of internal camera and wide temperature range.
Unrestricted view
The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area.
Globally Certified
ATEX, IECEx, UL, DNV,EAC, Inmetro,CCOE
oxalis-xp40b-optical-ptz-camera-station-fr-web.jpg
XP40B Ex Optical PTZ Camera
oxalis-xp40-hd-ir-ip-ptz-camera-station-fr-web.jpg
XP40 Ex Optical Smart IR PTZ Camera
oxalis-xp60-optical-ptz-camera-station-fr-web.jpg
XP60 Ex Optical PTZ Camera

Certifications and compliances

ATEX

  • II 2 G Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • II 2 D Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: ITS16ATEX101021X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

IECEx

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: IECEx ITS 15.0068X

TR CU, EAC

  • 1 Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: TCRUCGB.ГБ04.B00587

INMETRO

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: UL-BR 17.0063X

CCOE

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: P529141/1

Design Features

  • ATEX, IECEx, Class 1 Division 1 and Zone 1 certified
  • Electro-polished 316L stainless steel on all welded assemblies
  • Camera station window in toughened glass
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC)
  • Operating temperature from -60 ˚C to +70 ˚C*
  • IP66/67
  • Temperature alarm option

*Model dependent 

Standard Materials

  • Body: electro-polished 316L stainless steel on all welded assemblies for maximum corrosion protection
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass
Specifikationer

Ordering Information XP40 Optical HD IP - NEC Applications

dsou0014-en-oxalis-xp40-ex-ptz-optical-hd-ip-config-options-nec.png

Ordering Information XP40B Optical HD IP - IEC Applications

dsox0116-en-oxalis-xp40b-ex-ptz-optical-hd-ip-config-options-iec.png

Ordering Information XP60 Optical HD IP - NEC Applications

dsou0007-en-oxalis-xp60-ex-ptz-optical-hd-ip-config-options-nec.png
Download links
X
Download Close