Download dokument () af 20
Sikringer & sikringsholdere

Bussmann series low voltage cylindrical fuse holders

Eaton's Bussmann series modular fuse holders are specifically designed to be used in conjunction with cylindrical fuses sizes 10 x 38 mm, 14 x 51 mm and 22 x 58 mm  and FW Ferrule type fuses.

Eaton's Bussmann series modular fuse holders

Eaton's Bussmann series Cylindrical fuse holders used in MOEM Applications

Global accreditations
IEC, cULus, CSA, CCC, UL
Mounting options
DIN-Rail and/or Screw mounting

Compatible cylindrical fuses

Eaton Bussmann modular fuse holders are compatible with our range of low voltage 10 x 38 mm, 14 x 51 mm and 22 x 58 mm cylindrical fuses.

In-built padlocking facility

Eaton's Bussmann series modular fuse holders have an in-built padlocking facility, ensuring safe and secure isolation for safe working practices.
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner

Download links
X
Download Close