Download dokument () af 20
Fuses

2822HC SMD fuse

Eaton Bussmann series 2822HC high power brick fuses have ultra-high current carrying capability, from 40 A to 150 A, all available in the industry leading compact footprint. They are surface mounted and provide reliable overcurrent protection in high power dense applications. The 2822HC helps provide a single fuse solution for high current applications instead of using larger, oversized fuses or paralleling smaller fuses.

Specifikationer

Specifications

Download links
X
Download Close