Download dokument () af 20
Fuses

C517 2AG 5x15mm fuse

Eaton’s C517 fast acting, 350VAC glass tube 5mm x 15mm ferrule fuses are designed to UL 248-14 for overcurrent protection of electronic circuits. Order in cartridge fuse format with axial leads for thru-hole installation into a PCB. These fuses are ideal for lighting ballast applications.

Technical data sheets

C517 fuse datasheet

Fast acting
350 Vac glass tube
5 mm x 15 mm ferrule fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
Specifikationer

Specifications

Download links
X
Download Close

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Contact us