Please note, the InduTel IP2 has been replaced by InduTel IP4. For IP2 technical data, please see the resources tab.
Eaton’s FHF InduTel IP4 is a weatherproof VoIP-Telephone suitable for indoor and outdoor use for rough environmental conditions with the highest degree of safety in industrial areas.
The InduTel IP4 is the ideal device for a number of different operation sites – no matter if exposed to seawater, high humidity or extensive mechanical strain. Manufactured from polycarbonate, an impact-resistant thermoplastic, it's durable and reliable while minimising the need for maintenance.
Thanks to the protective door, the handset and keypad are always perfectly protected against contamination which will minimise damages.
The simple administration of the InduTel IP4 is carried out using the device's webserver which avoids costly callouts and improves maintenance times.
Visit our range overview to understand Eaton's FHF product line portfolio.
Visit our telephone accessories page to enhance and improve your communication experience.
Støtte fra Eaton
Contact us
Tel: +49 208 8268 0 
email: FHF-sales@eaton.com