Vidensøgning
Download dokument () af 20
Standardkabinetter og -samledåser

RS, RSM and RSS Junction Boxes

Crouse-Hinds series RS, RSM and RSS junction boxes are installed in conduit systems to act as pull boxes for conductors, provide openings and space for making splices and taps in conductors, provide for branch conduit runs, and provide access to conductors for maintenance and future system changes.

RS, RSM and RSS junction boxes are designed with configurable conduit hub plates, permitting a wide range of hub arrangements and sizes. 

Certifications and compliances

  • UL standard: 514A
  • CSA standard: C22.2 No. 18
  • NEMA 3

Design features

  • Junction box bodies accept wide range of hub plates, permitting varied hub arrangements and sizes
  • Stocking a few components provides for many specific needs
  • Future system expansion easily accomplished by substituting hub plates for currently installed plates
  • Suitable for use where boxes with integral hubs cannot satisfy requirements
  • Suitable for surface mounting outdoors or indoors in rigid conduit runs 

Standard materials

  • Bodies and hub plates – Feraloy iron alloy
  • Gaskets – cork
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner