Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems and ensure continuous contamination control. O is the only-visual pressure switch up to the given full scale value.
Fire er det maksimale antal emner i sammenligningsværktøjet.
Din søgning "" matchede ikke nogen dokumenter eller produkter.
Kopiér til udklipsholder
Der kræves mindst to elementer for at bruge sammenligningsværktøjet.
Sorry, we can't get that information right now.
| temperature range: | -4-176 °F (-20-80 °C) |
| max. contact load: | max. 250 V /5A |
| sealing material: | Nitrile (NBR) |
| protection: | IP65 |