Download dokument () af 20

B-Line series meter mounting accessories

Eaton's B-Line series metering accessories are available as additional options and replacement parts for various B-Line series meter mounting product line.  

Eaton B-Line series meter mounting accessories include:

  • Covers and sealing rings
  • AW and H-base hubs
  • Flush trim kits
  • Overhead conversion kits 
  • Lug-stud and lug-lug
    terminal pad assemblies
  • Terminal landing pads
  • 5th jaw terminal kits
  • Insulator
  • Breaker stab assembly 
  • Jumper link
  • MTB cover kit
  • Test blocks for TB sockets
  • Class “T” replacement fuses
    for MTBP and MTBPL units
  • Sealing device package
  • Oil-tight hole seals
  • Ground lug kits
  • Triplex ground connectors
  • Touch-up paint 
Specifikationer

Cover and sealing rings

  • 30420 - steel cover for socket
    opening
  • 25162 - clear lexan cover for socket
    opening
  • 25016A - aluminum snap type sealing
    ring
  • 25016B - stainless steel snap type
    sealing ring
  • 25016D - anodized aluminum screw type
    sealing ring

AW hub

  • AW100 - 1” conduit size
  • AW125 - 1-1/4” conduit size
  • AW150 - 1-1/2” conduit size
  • AW200 - 2” conduit size
  • AW250 - 2-1/2” conduit size

H-base hubs

  • H7 - adapter from large
    H-base hub to AW hub
  • H10 - closure plate
  • H20 - 2” conduit size
  • H25 - 2-1/2” conduit size
  • H30 - 3” conduit size
  • H35 - 3-1/2” conduit size
  • H40 - 4” conduit size

Sealing devices

  • SEALS -  wire seal screw
  • SEALWN - wire seal wing nut
  • SEALC - wire seal clip

Flush trim kits

  • FK1432  - fits enclosure size 14 x 32
  • FK2432 - fits enclosure size 24 x 32
  • FK2438 - fits enclosure size 24 x 38
  • FK3038 - fits enclosure size 30 x 38
  • FK3447 - fits enclosure size 34 x 47
  • FK1421A - fits enclosure size 14 x 21-1/2
  • FK1430 - fits enclosure size 14 x 30
  • FK2421A - fits enclosure size 24 x 21-1/2
  • FK2430A - fits enclosure size 24 x 30
  • FK3221A - fits enclosure size 32 x 21
  • FK3230 - fits enclosure size 32 x 30
  • FK2832A - fits enclosure size 28 x 32-1/2

Breaker stab assembly

  • 20212A - 2-pole
  • 20213A - 3-pole

5th jaw terminal kit

  • 50371 - 100 & 200 AMP, 1Ø
    3W applications, includes lug
  • 50365 - 100 & 200 AMP, 1Ø
    3W applications, attached
    lead wire

Jumper link

  • SJ-100 - 100 and 200
    ampere jumper link

Replacement breaker cover kit

  • 25439 - 5” wide
  • 25440 - 6-3/8” wide

Overhead conversion kit

  • CK8326 - size 32”H x 8”W x 6”D

Test blocks for TB sockets

  • 20252A - 100 amp, 2-pole test block
  • 20250C - 100 amp, 2-pole Test block
    with barriers
  • 20252B - 200 amp, 2-pole test block
  • 20251C - 200 amp, 2-pole test block
    with barriers
  • 20258A - 100 amp, 2-pole with lugs
    on both ends
  • 20258B - 200 amp, 2-pole with lugs
    on both ends

Class T fuses for MTBP
and MTBPL units

  • 25339A - 100 amp, 300 volt
  • 25339B - 200 amp, 300 volt
  • 25339C - 100 amp, 600 volt
  • 25339D - 200 amp, 600 volt

Ground lug kit

  • 10184A - #6 - #14 AWG CU/AL
    #10-32 fastener
  • 10184B - 1/0 - #14 AWG CU/AL
    #10-32 fastener
  • 10184C - 250 kcmil - 1/0 CU/AL
    1/4”-20 fastener

Triplex ground connectors

  • ETB200 - for 200 amp lay-in lugs

Touch up paint

  • 84032 - ANSI 49 gray
  • 84033 - white enamel
  • 84034 - ANSI 61 gray

Steel oil-tight hole seals 

  • SPBG - mini oil-tight pushbutton 
  • SPB - standard oil-tight pushbutton 
  • S050 - 1/2” conduit holes 
  • S075 - 3/4” conduit holes
  • S100 - 1” conduit holes 
  • S125 - 1-1/4” conduit holes 
  • S150 - 1-1/2” conduit holes
  • S200 - 2” conduit holes 
  • S250 - 2-1/2” conduit holes
  • S300 - 3” conduit holes
  • S350 - 3-1/2” conduit holes
  • S400 - 4" conduit holes

Stainless steel oil-tight hole seals

  • SPBGSS - mini oil-tight pushbutton 
  • SPBSS - standard oil-tight pushbutton
  • S050SS - 1/2” conduit holes
  • S075SS - 3/4” conduit holes
  • S100SS - 1” conduit holes
  • S125SS - 1-1/4” conduit holes
  • S150SS - 1-1/2” conduit holes
  • S200SS - 2” conduit holes

 

Lug stud terminal pad assemblies

Catalog number

R9002C 

R9002CC 

R9002E 

R9002EE 

R9002F 

R9002FF 

Max amps

400 amp, 2 studs / Ø 

400 amp, 2 studs / Ø 

800 amp, 4 studs / Ø

800 amp, 4 studs / Ø

1200 amp, 6 studs / Ø 

1200 amp, 6 studs / Ø

Load

(1) 4 AWG-600kcmil

(1) 4 AWG-600kcmil

(3) 4 AWG-600kcmil

(3) 4 AWG-600kcmil

(4) 4 AWG-600kcmil

(4) 4 AWG-600kcmil

Lug terminal pad assemblies

Catalog number

R9002CL 

R9002CCL 

R9002EL 

R9002EEL 

R9002FL 

R-9002FFL

Max amps

400 amp 

400 amp

800 amp 

800 amp 

1200 amp 

1200 amp

Phase - line / load  

(1) 4 AWG- 600 kcmil 

(1) 4 AWG- 600 kcmil

(3) 4 AWG- 600 kcmil

(3) 4 AWG- 600 kcmil

(4) 4 AWG- 600 kcmil 

(4) 4 AWG- 600 kcmil

Terminal landing pads, not UL listed

Catalog number

9005B 

9005BB

9005C

9005D

9005E

9005F

Max amps

200 amp 

200 amp 

400 amp

600 amp

800 amp 

1200 amp

Max in / out conductors

(1) 250 kcmil

(1) 250 kcmil

(1) 600 kcmil or (2) 250 kcmil

(2) 600 kcmil or (4) 250 kcmil

(3) 600 kcmil or (6) 250 kcmil

(4) 600 kcmil or (8) 250 kcmil

Download links
X
Download Close