Vidensøgning
Download dokument () af 20
Kapslede motorstartere

CHG Hazardous Area and Harsh Industrial Enclosed Gateways

Remote monitoring in harsh and hazardous areas to increase operational efficiency through actionable insights derived from your assets.

Crouse-Hinds series CHG enclosed gateway assemblies enable the simple and secure connection of your assets to Eaton’s Brightlayer Industrial Remote Monitoring application. Improve uptime and prevent equipment damage with data captured from your installed equipment. Get the actionable insights and alerts you need on a single screen, anywhere, anytime, on any device.

CHG gateways are compatible with our Crouse-Hinds series Smart EBMX explosionproof enclosures, ACE DG1 explosionproof variable frequency drives and SCSR portable combination starters. The gateway can be purchased in conjunction with these solutions, or retrofitted into an existing install base.

CHG gateways are available in Class I, Division 2 hazardous area models and industrial, non-hazardous models.

SAFETY
Minimize time employees spend in hazardous areas
Reduce downtime
Access to real-time alerts, alarms, and trend data
Compliance
Ensure your systems adhere to policies, codes and standards

Use data and insights to their full potential

With the right data in hand, you can make decisions that protect personnel and equipment, while increasing your productivity gains and operational value. Insights from your operations and equipment empower you to mitigate risk, maximize efficiency and modernize your operations.

How it works:

crouse-hinds-chg-enclosed-gateway-how-it-works.jpg
The CHG gateway assembly enables the simple and secure connection of your assets to Eaton’s Brightlayer Industrial Remote Monitoring application. Improve uptime and prevent equipment damage with data captured from your installed equipment. Get the actionable insights and alerts you need on a single screen, anywhere, anytime, on any device.

Certifications and compliances:

Hazardous area models (BLI-CHG-D2):

NEC/CEC standards:

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, IIC
  • Class II, Division 1,Groups F, G
  • Class III
  • Zone 22
  • Type 4X; IP66
  • T-Code: T4

UL standards:

  • UL61010-1
  • UL121201
  • UL50E
  • File E499908

CSA standards:

  • CSA C22.2 No. 61010-1
  • CSA C22.2 No. 213-17
  • CSA C22.2 No. 94.2

Industrial/Non-hazardous area models (BLI-CHG-4X):

NEC/CEC standards:

  • Type 4X; IP66
  • T-Code: T4

UL standards:

  • UL61010-1
  • UL50E
  • File E529455

CSA standard:

  • CSA C22.2 No. 61010-1
  • CSA C22.2 No. 94.2

Design features & specifications:

  • Keep employees safe - Remote monitoring capabilities help minimize the time employees spend in harsh and hazardous areas to monitor and troubleshoot equipment.
  • Reduce downtime - Anytime, anywhere access to real-time alerts, alarms, and trend data to identify and alleviate variables that impact performance before they cause downtime.
  • Compliance alignment - Actively monitor critical parameters to help ensure your systems adhere to policies, codes and standards.
  • Ease of installation - Includes terminal block for easy wire termination for up to six devices.
  • Secure - Eaton’s Secure Development Lifecycle helps ensure platform cybersecurity by the application of technical standards, tools and processes.
  • Subscription includes Brightlayer Industrial Remote Monitoring - With the purchase of a 1-year subscription, the CHG harsh and hazardous area gateway allows for connection to Eaton’s Brightlayer Remote Monitoring application on your desktop and mobile device.

Electrical ratings:

  • Voltage: 100-240 VAC
  • Input amps: 0.064 A Max
  • Frequency: 50/60 Hz

Additional specifications:

  • Communication protocal: Modbus RTU (Remote Terminal Unit) protocol utilizing the RS-485 serial interface.
  • Temperature range: -20°C to +47°C
  • Weight: Standard configuration: 5 lbs; Additional entries configuration: 6 lbs.
  • Cellular carriers supported: AT&T
crouse-hinds-chg-enclosed-gateway-open-callouts.jpg

Standard materials:

  • Enclosure – impact resistant, non-conductive, lightweight hot compression molded reinforced polycarbonate
  • Gasket – Neoprene 
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner
Download links