Vidensøgning
Download dokument () af 20
Bærbare og midlertidige strømløsninger

Power Carts

Plant turnarounds can be complex, chaotic and costly events.  During your next shutdown, turn to Eaton's Crouse-Hinds Division for safe, reliable electrical power equipment that ensures efficient and successful operations.

Engineered and manufactured for NEC and IEC applications in hazardous or ordinary locations.  Power carts are custom-built to each customer’s unique application and are available with a huge number of design features, including overload protection, forklift tubes, environmental protection, lifting eyes, locking wheels, lockout/tagout and more.

UL1640 compliant power carts can help reduce lead times and eliminate potential on-site placement issues.  Plus, hazardous area power carts eliminate need for time-consuming area declassification and equipment monitoring.  Install and validate products before power shutdown, allowing maintenance to begin immediately after power is turned off.

Certifications and compliances

  •  UL1640 compliant

Design features

  • UL1640 compliant
  • 2-wheel, 4-wheel and skid options
  • Standardized cart sizes reduce lead times and eliminate potential on-site placement issues
  • Hazardous area power carts eliminate need for time-consuming area declassification and equipment monitoring
Specifikationer

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under the "Catalogs" heading.
Download links
X
Download Close