Download dokument () af 20
Lavspændingsdistribution & -kontrolsystemer

xEnergy configurator

Eaton's xEnergy configurator is a pricing and configuration software that enables panel builders to design and calculate the cost of low voltage switchgear assemblies using Eaton's xEnergy and Modan enclosure families and IZM and NZM circuit breaker families.

Download xEnergy configurator

To make it as easy as possible for you to plan and design your xEnergy system, we recommend our free planning tool xEnergy configurator.
Specifikationer

Kerneegenskaber

Optimized for projects

  • Project management structure using a functional, user friendly interface
  • Makes providing offers easy by generating a front view
  • Front view can be individually adjusted by drag and drop
  • Detailed ordering and technical data section
  • Includes instruction leaflets, set-up instructions and technical manuals


Intelligent configuration

  • The parameters for the mounting plates, enclosures and switches are interconnected - change one and the others update automatically 
  • Enter the system parameters to see the selection of fitting parts - no model number needed
  • Generates a bill of materials for steel work, device fitting kits and circuit breakers
  • Calculates copper bus bars
  • Seamlessly integrated with our temperature calculator

One software for multiple Eaton enclosure and circuit breaker families:

  • Modan
  • xEnergy Main (busbar top and busbar back)
  • xEnergy Safety
  • xEnergy Light
  • xEnergy Basic
  • ACB (IZM) air circuit breakers
  • MCCB (NZM, PDE) molded case circuit breakers
  • MCB miniature circuit breakers
  • RCCB residual current circuit breaker
  • RCBO residual-current circuit breaker with overcurrent protection
  • Accessories
Download links

Download xEnergy configurator

 

xEnergy configurator - setup file

Install the setup file and add material databases as needed.

64-bit mode

To run the configurator application in 64-bit mode requires 64-bit Microsoft Access Database Engine 2010. Please download it from here and install it.

X
Download Close