Download dokument () af 20

SMP Substation automation platform

Eaton's SMP Substation automation platform combines all the functions required by modern automation systems including innovative functionality, high reliability and scalability in a single powerful package. In addition to providing data concentrator, protocol translator, event collector and logic processor functions, the SMP Substation automation platform features an integrated HMI and facilitates secure remote access for maintenance to substation and field devices, reducing operating costs and increasing productivity. 

Support industry standard and legacy protocols
High interoperability
Future-proof, substation-grade automation system
Exceptional performance, reliability, flexibility and security
Fast configuration change and reboot cycle
Increased productivity

Kerneegenskaber

  • Substation controller
  • Data concentrator and protocol translator (popular protocols: IEC 61850 and GOOSE, DNP3, Modbus, IEC 60870-5-101/104, OPC UA)
  • Cybersecure
  • Substation-grade hardware
  • Complete redundancy scheme: systems, networks (PRP/HSR), links, IEDs, power supplies 
  • Interoperable, flexible and scalable
  • Configuration and commissioning tools

Flexibility and performance across applications

Utility automation systems are evolving from traditional RTUs to advanced distribution and substation automation systems (SAS) based on multi-function automation platforms. The SMP Gateway’s flexibility and performance makes it an optimal automation platform for a large variety of utility applications.

Supporting the evolution of automation products

The SMP Gateway reduces engineering efforts through a comprehensive set of field-proven tools that includes protocol analysis and detailed logs. The unique commissioning tool forces individual points, performs local control operations, keeps track of tested points in a spreadsheet and prints comprehensive test reports. With its robust and scalable design, the SMP Gateway provides a flexible solution that adapts to your evolving automation requirements.
Specifikationer

Key applications

SCADA GATEWAY AND SUBSTATION AMI

SCADA gateway

With its support for essentially all industry standard and proprietary protocols, using serial or network connectivity, the SMP Gateway is used in thousands of substations worldwide as a SCADA gateway and substation data concentrator, tying together both modern and legacy IEDs.

 

Substation HMI

With its support for single-line diagrams, comprehensive alarm processing, and Sequence of Event (SOE) logging, the SMP Gateway’s built-in HMI provides all the functionality expected from a substation HMI, without needing to add a PC. Simply connect a screen to the video port, or use a web browser locally or remotely, to access all substation data.

FILES AND DATA PROCESSING GATEWAYS

Asset monitoring gateway

Collect data from dissolved gas analyzers, breaker, bushing and transformer monitors for storage in data historians and Condition-Based Maintenance (CBM) applications.

 

Event collector gateway

Retrieve oscillography and fault records from protective relays and Digital Fault Records (DFRs), from a variety of vendors, to help locate outages and reduce service restoration time.

 

Phasor data concentrator

Collect, concentrate and publish data from Phasor Measurement Units (PMU) to improve power system reliability.

SECURE REMOTE ACCESS GATEWAY

Secure remote access gateway

Save on maintenance costs by connecting to substation and distribution devices remotely, in a secure NERC CIP compliant manner with encrypted communications, user authentication, invalid password account lockout and access logs.

DISTRIBUTION GATEWAY

Distribution gateway

Add local intelligence to distribution cabinets. Increase cybersecurity, perform logic processing and protect your investment through a future-proof upgradeable platform.

SPECIFIC APPLICATION GATEWAY

RTU Upgrade

Use the SMP Gateway as the automation platform component in an RTU upgrade solution to cost-effectively replace legacy RTUs, adding security and support for modern protocols.

 

Microgrid controller

Use the IEC 61131 SoftPLC and logic functions to implement a stand-alone power generating, distribution and storage system that can isolate itself from the primary utility grid and provide a reliable and efficient solution to unexpected power loss.

Models

ALL SMP GATEWAY MODELS

The SMP Gateway is available in a variety of models and configurations, from simple distribution cabinet applications, to highly critical substation applications with full hot-standby redundancy.

All models share the same software capabilities, limited only by the hardware characteristics, providing reduced learning time and a simplified migration path between models.

SMP SG-4260

Up to 32 serial ports

Up to 10 Ethernet ports, fiber or metallic, with VLAN tagging and multihoming

Advanced Ethernet module with PRP/HSR

Built-in HMI and alarm management

Optional dual hot-swappable power supplies

Satellite synchronized clock (GNSS) option with access to GPS and GLONASS constellations (not field- upgradable)

Extended input voltage range

Optional field upgradeable solid-state drive (SSD) for data logging applications

Intel Atom E3845 Quad-core 1.91GHz

SMP SG-4250

Up to 32 serial ports

Up to 10 Ethernet ports, fiber or metallic, with VLAN tagging and multihoming

Advanced Ethernet module with PRP/HSR

Built-in HMI and alarm management

Intel Atom Dual Core 1.8 GHz CPU

SMP 4/DP

4 serial ports

2 Ethernet ports with VLAN tagging and multihoming

Web-based HMI and alarm management

Texas Instruments OMAP3503CUSA, 600 MHz