Vidensøgning
Download dokument () af 20
IEC 60309-enheder

CEAG eXlink Hazardous Area Ethernet/USB Hot Swap Connectors

Crouse-Hinds series CEAG eXlink connectors are used for plug-in connection in industrial LAN/Ethernet and USB applications for hot swapping (connecting and disconnecting) equipment in Zones 1 and 2 hazardous areas.

The normally used electrical isolation of an intrinsically safe interface is no longer necessary with the CEAG eXlink.  The Ex-de technology of the connectors allows for the use of full industrial Ethernet power without barriers, increasing the efficiency of the bus architecture and reducing the susceptibility to faults.

Certifications and compliances

Type 791 01 / Type 791 02

  • Marking accd. to 94/9/EC: Ex II 2 G Ex dem ia II, IIC T6; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 00 ATEX 3108
  • IECEx Certificate of Conformity: IECEx BKI 07.0034
  • Marking accd. to IECEx: Ex e II T6; Ex tD A21 IP66 T80°C
  • Permissible ambient temperature: -20°C to +40°C (standard): -55°C to +40°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Type 731 11

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib [ia/ib] m IIC T4; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 99 ATEX 1044
  • Permissible ambient temperature: -20°C to +40°C (standard); -55°C to +55°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Design features

  • Hot swap
  • Compact design
  • High degree of protection: IP66/IP68
  • Simple assembly
  • Frequency range up to 100 MHz or USB 2.0
  • Transfer rate up to 100 MBaud (Ethernet)
  • Available for 10 BASE-T, 100 BASE-T
  • The sockets of the inlets and receptacles are designed with Ex-de degree of protection have the proven CEAG contacts of shutter-like, punched and specially treated copper-beryllium band, which provides a perfect electrical connection continuously with its large number of contact points
  • An Ex-d space around each plug pin provides a reliable Ex-d chamber for explosion protection during connection and disconnection of the connectors in Zones 1, 2, 21 and 22
  • All components are equipped with earthing cables, cable stub and pre-assembled RJ plug male/female or USB plug male/female
  • With the M20 screw-in thread, the nickel-plated brass (or optional stainless steel) components can be integrated in all flameproof design enclosures, allowing for the use of industrial Ethernet cards/instruments inside without limits

Standard materials

  • Enclosure – nickel-plated brass or 316L stainless steel
Specifikationer

Ordering information

Catalog number Product description
GHG5718102R3003 eXLink 4-pole inlet nickel plated brass, USB connector male, wire 20cm
GHG5718102R3004 eXLink 4-pole inlet nickel plated brass, USB connector female, wire 20cm
GHG5719101R3004 eXLink 4-pole + PE inlet nickel plated brass, Ethernet cable with RJ 45 plug female, 300mm
GHG5719102R3003 eXLink 4-pole receptacle nickel plated brass, USB plug female, wire 20cm
GHG5719102R3004 eXLink 4-pole receptacle nickel plated brass, USB plug male, wire 20cm
GHG5748101R3002 eXLink 4-pole + PE receptacle nickel plated brass, Ethernet cable with RJ 45 plug male, 300mm
GHG5748101R3004 eXLink 4-pole + PE receptacle nickel plated brass, Ethernet cable with RJ 45 plug female, 300mm
GHG5749101R3002 eXLink 4-pole + PE inlet nickel plated brass, Ethernet cable with RJ 45 plug male, 300mm