Download dokument () af 20
  • Eaton - NordicEPOD factory Oslo

    NordicEPOD: Powering data centers in the AI era

    Meet surging digital demand with agile, secure and scalable power. In the AI era, you need to grow faster, spend smarter and run greener. Each prefabricated NordicEPOD modular data center system combines critical power, cooling and control systems in standardized designs to speed up deployment, optimize power infrastructure and protect uptime, with support for up to 3.1 MW of electrical power.
    Rapid deployment. Lower costs. Always-on reliability.
    Speak to an expert View specifications

Unlock pay-as-you-grow scalability

219 gigawatts—that’s the power data centers need by 2030.

With 65% of this surge driven by AI’s voracious hunger for high-performance computing, data centers must scale up fast. NordicEPOD's modular power assemblies were born to meet this challenge.

These prefabricated systems unite critical power, cooling and control in standard designs to accelerate deployment, lower costs and unlock scalable, always-on infrastructure fit for the AI era.

NordicEPOD’s digital vision: Full lifecycle control and transparency

Digital passport for full traceability

Ensure traceability and lifecycle management with stored component data. A digital passport provides comprehensive documentation for every sytem.

Remotely monitor real-time progress at every production step, ensuring transparency and control.

Live and on-demand broadcast testing

Remote testing is broadcasted live, offering customers a streamlined view into the creation of each module. Witness the testing of every component in real time, from anywhere in the world.

Recordings are then stored in your digital passport for on-demand access.

Level 1-2-3 pre-commissioning before leaving the factory

Every power assembly leaving the factory goes through a full test of all its components, including complete Level 1, 2, and 3 commissioning tests, making it ready for installation on delivery

Standard, pre-fabricated NordicEPOD modular power assembly options

NordicEPOD standardized modular power assemblies are available in a variety of 2.0 MW and 1.7 MW configurations.
  • 2.0 MW AI-ready module
    • 20 kV & 22 kV MV inputs available
  • 1.7 MW AI-ready module 
    • Optional 20 kV, 22 kV or 33 kV* MV inputs (*available upon request)
NordicEPOD Powered with Eaton Technology

NordicEPOD modular data center systems

Data center construction must move fast - now, more than ever. NordicEPOD uses an advanced mobile assembly line optimized for its standardized modular power assemblies to accelerate production.

Pre-engineered power, cooling, and control systems simplify commissioning—reducing the need for scarce and costly on-site expertise. Rigorous factory testing of each module and full digital management further streamlines integration.

Nordic EPOD logos

Have more specific requirements?

If the standardized power assemblies don't meet your specific requirements, Eaton can design a custom-engineered system to meet your site-specific infrastructure requirements—including power distribution, IT infrastructure, HVAC, and more—all in a containerized enclosure or skid, whilst still gaining the benefits of pre-fabrication.