Download dokument () af 20

LiDAR

LiDAR (Light Detection and Ranging) technology is a crucial element in autonomous vehicles and advanced driver-assistance systems (ADAS) which provides high-resolution 3D maps of the surrounding environment. Electronic components used in LiDAR systems enable precise measurements, fast data processing, and reliable operation under various conditions.
elxd-automotive-lidar-block-diagram.jpg
elxd-banner-small-magnetics.png

C. SDCxA semi-shielded inductor, DRA shielded inductor, MPIA low profile molded inductor

D. SDCxA semi-shielded inductor

E. Custome transformer, DRAQ dual / coupled shielded inductor

F. MFBA ferrite chip bead, MCLA multilayer chip inductor

G. CMLA automotive common mode choke

H. ACExV CAN-Ethernet inductor

Automotive electronics linecard

Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors, supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.