Download dokument () af 20

CYME for ArcGIS Desktop

Utility engineers are asked to perform multiple tasks and make informed decisions quickly. While some prefer working with multiple tools and software, others opt for the simplicity of working in a single environment that provides all necessary information. 
Eaton's CYME for ArcGIS Desktop is the solution to embed power systems analytics into your Geographic Information System (GIS) environment. Along with the CYME Server solution, it offers powerful analytical ability. As a commercial software product, the CYME toolbar for ArcGIS Desktop is designed to cater to those who wish to obtain CYME analysis results within their GIS interface. The CYME toolbar is teamed with Eaton's CYME Server service-based solution which has the ability to offer real-time network analysis by using the CYME simulation engines.  

CYME for ArcGIS desktop solution

Key features

Network analyses offered through Eaton's CYME toolbar include:

  • Load Allocation
  • Load Flow Analysis
  • Short-Circuit Analysis

Use different sets of calculation parameters to perform analysis on selected circuits, providing flexibility when evaluating and comparing multiple scenarios. An advanced data validation tool is also offered.

Simulation results

Simulation results are integrated for visualization within the ArcGIS Desktop interface with dynamic tabular reports and result labels. Color-coding layers displaying abnormal conditions help engineers identify easily on the GIS map the overloaded equipment and the areas with voltage problems.

For those who desire access to accurate electrical simulation results from their ArcGIS Desktop interface, the combined power of the CYME toolbar for ArcGIS and the CYME Server solution is available.

Need product support?

CYME users portal: my.cyme.com

E: Digital-EnquiryEMEA@eaton.com

Questions before you buy

E: Digital-EnquiryEMEA@eaton.com