Billedet er repræsentativt
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Moeller series xPole - PLS6/M Miniature circuit breaker (MCB), 50 A, 2p, characteristic: OV
| Product Name | 
                                                Eaton Moeller series xPole - PLS6/M MCB
                                             | 
| Catalog Number | 
                                                264975
                                             | 
| EAN | 
                                                4015082649753
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                72 mm
                                             | 
| Product Width | 
                                                35.2 mm
                                             | 
| Product Weight | 
                                                0.24 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                PLSM-OV50/2
                                             | 
| Application | 
 | 
| Number of poles | 
                                                Two-pole
                                             | 
| Number of poles (total) | 
                                                2
                                             | 
| Number of poles (protected) | 
                                                2
                                             | 
| Release characteristic | 
                                                Other
                                             | 
| Amperage Rating | 
                                                50 A
                                             | 
| Type | 
 | 
| Voltage type | 
                                                AC
                                             | 
| Rated operational voltage (Ue) - max | 
                                                400 V
                                             | 
| Rated insulation voltage (Ui) | 
                                                440 V
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                4 kV
                                             | 
| Frequency rating - min | 
                                                50 Hz
                                             | 
| Frequency rating - max | 
                                                60 Hz
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Pollution degree | 
                                                2
                                             | 
| Width in number of modular spacings | 
                                                2
                                             | 
| Built-in depth | 
                                                70.5 mm
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Connectable conductor cross section (solid-core) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (solid-core) - max | 
                                                25 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - min | 
                                                1 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - max | 
                                                25 mm²
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                50 A
                                             | 
| Heat dissipation per pole, current-dependent | 
                                                0 W
                                             | 
| Static heat dissipation, non-current-dependent | 
                                                0 W
                                             | 
| Heat dissipation capacity | 
                                                0 W
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                75 °C
                                             | 
| Current limiting class | 
                                                3
                                             | 
| Features | 
                                                Additional equipment possible
                                             | 
| Special features | 
                                                Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
                                             | 
| Used with | 
                                                PLSM  Miniature circuit breaker |