Download dokument () af 20

60SRC250

Eaton Bussmann series high speed traction fuse, 60 A, 250 V, Other, 45 Hertz-62 Hertz (Min-Max Frequency), Other

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
60SRC250
EAN
5027590484756
UPC
051712565547
Product Length/Depth
75.5 mm
Product Height
20.5 mm
Product Width
20.5 mm
Product Weight
0.453592 g
Compliances
CE
Certifications
Not Applicable

Produktspecifikationer

Amperage Rating
60 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
Other
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse shape
Cylindrical
Mounting dimension
Other
Current type
DC
Rated voltage DC
250 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
250 V
Type
Fuse
Application
traction

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.