Vidensøgning
Download dokument () af 20

ARRC36

Eaton Crouse-Hinds series ARRC back box, 60A, Through feed, Cast aluminum, 1"

General specifications

Product Name
Eaton Crouse-Hinds series ARRC back box
Catalog Number
ARRC36
UPC
782274089904
Product Length/Depth
4.25 in
Product Height
6.5 in
Product Width
3.13 in
Product Weight
2.55 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1"
Amperage Rating
60A
Back box style
Through feed
Material
Cast aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.