Download dokument () af 20

EP-502160
Modelkode: PSN-FP-400/175-BL-MSW

ProfiSNAP Front Plate, for enclosure width 400mm, H=175mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502160
EAN
9010653074021
Product Length/Depth
35 mm
Product Height
180 mm
Product Width
325 mm
Product Weight
0.6 kg
Certifications
CE
Model Code
PSN-FP-400/175-BL-MSW

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
400 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.