Download dokument () af 20

EP-502324
Modelkode: PSN-NZM3-600/300-MH

ProfiSNAP Mounting Kit, moulded-case circuit breaker 630A, for enclosure width 600mm, H=300mm, prepared for NZM3 3-pole/4-pole horizontal

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502324
EAN
9010653075097
Product Length/Depth
45 mm
Product Height
305 mm
Product Width
525 mm
Product Weight
5 kg
Certifications
CE
Model Code
PSN-NZM3-600/300-MH

Produktspecifikationer

Amperage rating
630 A
Number of poles
Four-pole
Number of switches
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.