Eaton's BECO ACF activated carbon filter sheets have unique high adsorptive properties for removal of colors, odors and undesirable byproducts from liquids in the chemical, pharmaceutical, cosmetic, and food industries as well as in biotechnology.
Industries:
Applications:
| Type |
Article number |
Thickness in (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
| BECO ACF 07 | 19207 | 0.15 (3.8) | 15.0 | > 5.8 (40) | 34.7 (1,415) |
Teie otsing "" ei vastanud ühelegi dokumendile või tootele.