Otsing teabebaasis
Lae dokument alla () … 20

250SL195A

DETROIT LOCKER® DIFFERENTIAL; AAM 11.5 IN.; 30 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
250SL195A

Toote tehnilised andmed

Ring gear ratio
All
Gear spline tooth count
30 EA
Axle shaft diameter
1.55 in
Ring gear size
11.5 in
Differential type
Locking
Vehicle usage
Off-Road: Work Truck / Towing
On Road: Circle Track
On Road: Street and Muscle
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
On Road: Restoration
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing
On Road: Work Truck / Towing

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
2003 2015 Chrysler, Dodge, Plymouth Three Quarter, One-Ton Truck, Wagon, Van, Cab and Chassis, Motor Home Rear AAM All
2001 2012 General Motors Three Quarter-Ton Truck Rear AAM All
2001 2012 General Motors One-Ton Truck, Van, Cab and Chassis, Motor Home, Bus Rear AAM All
2001 2012 General Motors One-Ton HD Truck Rear AAM All
2003 2015 Chrysler, Dodge, Plymouth Small, Half-Ton Truck, Wagon, Van Rear AAM All

Ekspordi toote tehnilised andmed

Kas vajate tootetuge?

Eatoni tugi

Technical support

Customer Service
+1 (800) 328-3850