Búsqueda de conocimientos
Descargar documento () de 20
Sirenas y bocinas

FHF AXL08 Weatherproof 42 tone Combination Unit

Eaton’s FHF AXL08 sounder-strobe combination range is designed specifically for use in industrial environments both indoor and outdoor.

The AXL08 housing is manufactured from thermoplastic (ABS) and has a polycarbonate dome. This combination unit has a compact design and easy installation process, saving space and time.

The device is equipped with 42 different signal tones suitable for universal use and has a 3.5/2 joule strobe light. The AXL08 has AC and DC versions to suit your application requirements.

Flexible application
AC and DC versions with different configuration options
Efficient
Compact and easy installation design
Robust
Durable ABS housing

Design Features

  • AC and DC models
  • High sound level up to 120 dB(A)
  • Low power consumption
  • Choice of 42 different signal tones
  • Strobe light 3.5 or 2 Joule
  • Robust and reliable

Standard Materials

  • Housing: ABS
  • Dome: polycarbonate
Especificaciones

Ordering Requirements AXL08 - EN

dsfh069-en-fhf-axl08-combination-unit-config-options.png

Ordering Requirements AXL08 - DE

dsfh069-de-fhf-axl08-combination-unit-config-options.png
Descargar enlaces
X
Download Close